(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Urinal Deposit Removal Ball BP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TU-77BP

  • Product Type
    Detergent
  • Application
    For residential use
  • Size(mm)
    Diameter 30X20
  • JAN Code
    4956497042961
  • Mass(g)
    60
  • Amount Of Content
    1 Pack (18 g X 2 Pcs.)
Part Number
TU-77BP
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 799.00

1 Pack(s)

2 Pieces Per Package

10 Day(s) or more 1 Pack (18 g X 2 Pcs.)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Size(mm)
    Diameter 30X20
  • JAN Code
    4956497042961
  • Mass(g)
    60
  • Amount Of Content
    1 Pack (18 g X 2 Pcs.)

Product Description

Convenient and easy: simply place. Prevents urinary deposits from forming. Eliminates foul odors. Packed in a blister pack.
[Features]
· Prevents urinary deposits, which cause foul odors, from forming in toilet bowls.
· Absorbs and eliminates foul odors.
· Made with organic acids that are environmentally friendly.
[Main Components]
· Sulfamic acid / organic acids (for food additives) / dissolution regulating agent

Specifications of TU-77BP

  • Product Type
    Detergent
  • Application
    For residential use
  • Size(mm)
    Diameter 30X20
  • JAN Code
    4956497042961
  • Mass(g)
    60
  • Amount Of Content
    1 Pack (18 g X 2 Pcs.)
Part Number
TU-77BP
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 799.00

1 Pack(s)

2 Pieces Per Package

10 Day(s) or more 1 Pack (18 g X 2 Pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1