(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Strength Silver Shine

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TU-53

  • Product Type
    Cleaner
  • Application
    For residential use
  • Color
    White
  • Size(mm)
    Height 115 x Width 42 x Depth 42
  • JAN Code
    4956497042459
  • Mass(g)
    160
  • Amount Of Content
    1 pc (100 ml)
Part Number
TU-53
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,104.00

2 Piece(s) 16 Day(s) or more 1 pc (100 ml)

Basic Specifications

  • Product Type
    Cleaner
  • Application
    For residential use
  • Color
    White
  • Size(mm)
    Height 115 x Width 42 x Depth 42
  • JAN Code
    4956497042459
  • Mass(g)
    160
  • Amount Of Content
    1 pc (100 ml)

Product Description

The special ceramic effect makes it easy to remove fogging and black stains unique to silver for a glossy finish.
[Features]
· Does not cause dry skin or rashes even if it gets onto your hands.
[Applications]
· For removing fogging or stains from gold, silver or copper products.
[Main Components]
· Fine ceramic / silicone / waxing agent

Specifications of TU-53

  • Product Type
    Cleaner
  • Application
    For residential use
  • Color
    White
  • Size(mm)
    Height 115 x Width 42 x Depth 42
  • JAN Code
    4956497042459
  • Mass(g)
    160
  • Amount Of Content
    1 pc (100 ml)
Part Number
TU-53
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,104.00

2 Piece(s) 16 Day(s) or more 1 pc (100 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon