(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PC Resin Helmet Airlight ST-161 (with Transparent Visor, Rain-Catcher Groove, Shock Absorbing Liner) ST-161-JZV-EPA

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 3,728.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
ST-161-JZV-EPA-B1V2
ST-161-JZV-EPA-G2V3
ST-161-JZV-EPA-GR5V2
ST-161-JZV-EPA-O1V2
ST-161-JZV-EPA-W3V1
ST-161-JZV-EPA-W3V2
ST-161-JZV-EPA-W3V3
ST-161-JZV-EPA-W3V5
ST-161-JZV-EPA-Y5V2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Visor Part Color Amount Of Content

₹ 3,728.55

1 Piece(s) 10 Day(s) or more Dark Blue Gray 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more Green Green 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more Gray Gray 1 pc.

₹ 3,728.55

1 Piece(s) 17 Day(s) or more Orange Gray 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more White Clear 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more White Gray 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more White Green 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more White Blue 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more Yellow Gray 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Visor Part Color Amount Of Content

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Size
    Configurable
  • Interior
    J Type
  • Hard Hat
    Non-Compatible
  • With groove
    Corresponds To
  • EPA
    Available
  • Mass(g)
    445
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Helmet equipped with "air light" have no Styrofoam shock absorbent liner, for more space inside the helmet, and a significant improvement in ventilation.
· Features raindrop preventing grooves for preventing annoying drips when working in rainy weather.
· One-touch ratchet type head band allows for easy size adjustment.
· Use of transparent visor expands upward field of view, improving workability/safety.
· Insulation performance test rated product. (Ministry of Health, Labor and Welfare of Japan "Standards for Protective Gear, etc., for Insulation")
[Applications]
· For protection from flying and falling objects/protection during falls (with liner)/electricity (working voltage 7000V or less)

Part Number
ST-161-JZV-EPA-B1V2
ST-161-JZV-EPA-G2V3
ST-161-JZV-EPA-GR5V2
ST-161-JZV-EPA-O1V2
ST-161-JZV-EPA-W3V1
ST-161-JZV-EPA-W3V2
ST-161-JZV-EPA-W3V3
ST-161-JZV-EPA-W3V5
ST-161-JZV-EPA-Y5V2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Visor Part Color Amount Of Content

₹ 3,728.55

1 Piece(s) 10 Day(s) or more Dark Blue Gray 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more Green Green 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more Gray Gray 1 pc.

₹ 3,728.55

1 Piece(s) 17 Day(s) or more Orange Gray 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more White Clear 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more White Gray 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more White Green 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more White Blue 1 pc.

₹ 3,728.55

1 Piece(s) 10 Day(s) or more Yellow Gray 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Visor Part Color Amount Of Content

Loading...

PC Resin Helmet Airlight ST-161 (with Transparent Visor, Rain-Catcher Groove, Shock Absorbing Liner) ST-161-JZV-EPA

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 3,728.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language