(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Counterbore (JIS Type II) MT Handle CBJIST

Counterbore (JIS Type II) MT Handle CBJIST
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,032₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Specifications]
Materials: HSS-Co
Work material: general steel: ○Work material: cast iron: ○
Work material: aluminum: ○Work material: copper: ○

Part Number
CBJIST10
CBJIST12
CBJIST14
CBJIST16
CBJIST18
CBJIST20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Outer diameter tolerance
(mm)
Guide Diameter
(mm)
Guide Diameter Tolerance
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle

₹ 10,031.87

1 Piece(s) 8 Day(s) or more CBJIST1017.5+0.060~+0.10310.5-0.059~-0.0322510170MT2

₹ 11,115.04

1 Piece(s) 8 Day(s) or more CBJIST1220+0.073~+0.12513-0.059~-0.0322512190MT2

₹ 13,679.93

1 Piece(s) 8 Day(s) or more CBJIST1423+0.073~+0.12515-0.059~-0.0323014212MT3

₹ 18,104.67

1 Piece(s) 8 Day(s) or more CBJIST1626+0.073~+0.14017-0.059~-0.0323516236MT3

₹ 21,165.25

1 Piece(s) 8 Day(s) or more CBJIST1829+0.073~+0.14019-0.073~-0.0433518250MT3

₹ 26,338.75

1 Piece(s) 8 Day(s) or more CBJIST2032+0.112~+0.17421-0.073~-0.0434018280MT4
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Outer diameter tolerance
(mm)
Guide Diameter
(mm)
Guide Diameter Tolerance
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle

Loading...

  1. 1

Basic Information

Work Material: General Steel Work Material: Cast Iron Work material / Aluminum
Work Material: Copper Material Cobalt HSS
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list