(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]
Materials: HSS-Co
Work material: general steel: ○Work material: cast iron: ○
Work material: aluminum: ○Work material: copper: ○
Part Number |
---|
CBJIS12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Outer diameter of blade (mm) | Outer diameter tolerance (mm) | Guide Diameter (mm) | Guide Diameter Tolerance (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,356.25 | 1 Piece(s) | 7 Day(s) or more | CBJIS12 | 20 | +0.060~+0.103 | 13 | -0.091 | 25 | 12 | 152 | 12 |
Loading...
Work Material: General Steel | ○ | Work Material: Cast Iron | ○ | Work material / Aluminum | ○ |
---|---|---|---|---|---|
Work Material: Copper | ○ | Material | Cobalt HSS |
Please check the type/dimensions/specifications of the part CBJIS12 in the Counterbore (JIS Type II) CBJIS series.
Part Number |
---|
CBJIS10 |
CBJIS3 |
CBJIS4 |
CBJIS5 |
CBJIS6 |
CBJIS8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Outer diameter of blade (mm) | Outer diameter tolerance (mm) | Guide Diameter (mm) | Guide Diameter Tolerance (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,797.89 | 1 Piece(s) | 7 Day(s) or more | CBJIS10 | 17.5 | +0.060~+0.103 | 10.5 | -0.091 | 25 | 10 | 150 | 12 | ||
₹ 3,306.25 | 1 Piece(s) | 7 Day(s) or more | CBJIS3 | 6.5 | +0.042~+0.078 | 3.2 | -0.038~-0.020 | 14 | 3 | 71 | 6 | ||
₹ 3,646.00 | 1 Piece(s) | 7 Day(s) or more | CBJIS4 | 8 | +0.042~+0.078 | 4.3 | -0.038~-0.020 | 14 | 4 | 85 | 6 | ||
₹ 4,417.02 | 1 Piece(s) | 7 Day(s) or more | CBJIS5 | 9.5 | +0.042~+0.078 | 5.3 | -0.038~-0.020 | 18 | 5 | 95 | 8 | ||
₹ 4,989.36 | 1 Piece(s) | 7 Day(s) or more | CBJIS6 | 11 | +0.050~+0.093 | 6.4 | -0.047~-0.025 | 18 | 6 | 106 | 8 | ||
₹ 6,351.00 | 1 Piece(s) | 7 Day(s) or more | CBJIS8 | 14 | +0.050~+0.093 | 8.4 | -0.047~-0.025 | 22 | 8 | 118 | 12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy