(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Counterbore (JIS Type II) CBJIS (Part Number)

Counterbore (JIS Type II) CBJIS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,306₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
Materials: HSS-Co
Work material: general steel: ○Work material: cast iron: ○
Work material: aluminum: ○Work material: copper: ○

Part Number
CBJIS3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Outer diameter tolerance
(mm)
Guide Diameter
(mm)
Guide Diameter Tolerance
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)

₹ 3,306.25

1 Piece(s) 7 Day(s) or more CBJIS36.5+0.042~+0.0783.2-0.038~-0.020143716

Loading...

  1. 1

Basic Information

Work Material: General Steel Work Material: Cast Iron Work material / Aluminum
Work Material: Copper Material Cobalt HSS

Please check the type/dimensions/specifications of the part CBJIS3 in the Counterbore (JIS Type II) CBJIS series.

Product variants

Part Number
CBJIS10
CBJIS12
CBJIS4
CBJIS5
CBJIS6
CBJIS8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Outer diameter tolerance
(mm)
Guide Diameter
(mm)
Guide Diameter Tolerance
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)

₹ 8,797.89

1 Piece(s) 7 Day(s) or more CBJIS1017.5+0.060~+0.10310.5-0.091251015012

₹ 11,356.25

1 Piece(s) 7 Day(s) or more CBJIS1220+0.060~+0.10313-0.091251215212

₹ 3,646.00

1 Piece(s) 7 Day(s) or more CBJIS48+0.042~+0.0784.3-0.038~-0.020144856

₹ 4,417.02

1 Piece(s) 7 Day(s) or more CBJIS59.5+0.042~+0.0785.3-0.038~-0.020185958

₹ 4,989.36

1 Piece(s) 7 Day(s) or more CBJIS611+0.050~+0.0936.4-0.047~-0.0251861068

₹ 6,351.00

1 Piece(s) 7 Day(s) or more CBJIS814+0.050~+0.0938.4-0.047~-0.02522811812