(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Counterbore for Punch PCB

Counterbore for Punch PCB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,406₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

A counterbore milling cutter for punches, PCB.
16 types.
The material is HSS.

Part Number
PCB-1
PCB-2
PCB-3
PCB-4
PCB-5
PCB-6
PCB-7
PCB-8
PCB-9
PCB-11
PCB-12
PCB-M1
PCB-M2
PCB-M3
PCB-M11
PCB-M12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Guide Diameter
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Manufacturer Model Number

₹ 2,406.44

1 Piece(s) 8 Day(s) or more NO.164106506PCBA

₹ 2,406.44

1 Piece(s) 8 Day(s) or more NO.275106506PCBA

₹ 2,666.02

1 Piece(s) 8 Day(s) or more NO.386106508PCBA

₹ 3,343.07

1 Piece(s) 8 Day(s) or more NO.411810106010PCBA

₹ 3,882.36

1 Piece(s) 8 Day(s) or more NO.5131010106012PCBA

₹ 4,909.85

1 Piece(s) 8 Day(s) or more NO.6161310106012PCBA

₹ 6,554.36

1 Piece(s) 8 Day(s) or more NO.7191615157016PCBA

₹ 8,003.91

1 Piece(s) 8 Day(s) or more NO.8232015157020PCBA

₹ 13,158.67

1 Piece(s) 8 Day(s) or more NO.9282515157025PCBA

₹ 2,503.09

1 Piece(s) 8 Day(s) or more NO.1142106404PCBA

₹ 2,503.09

1 Piece(s) 8 Day(s) or more NO.1253106404PCBA

₹ 2,706.45

1 Piece(s) 8 Day(s) or more NO.M174106506PCBM

₹ 2,611.11

1 Piece(s) 6 Day(s) or more NO.M285106506PCBM

₹ 2,716.71

1 Piece(s) 8 Day(s) or more NO.M396106508PCBM

₹ 2,945.09

1 Piece(s) 8 Day(s) or more NO.M1152106404PCBM

₹ 3,013.18

1 Piece(s) 8 Day(s) or more NO.M1263106404PCBM
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Guide Diameter
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Manufacturer Model Number

Loading...

  1. 1

Basic Information

Work Material: General Steel Work Material: Cast Iron Work material / Aluminum
Work Material: Copper Outer diameter tolerance(mm) +0.05~+0.10 Guide Diameter Tolerance(mm) -0.05~-0.02
Material High-speed steel
X
whatsapp-qr whatsapp-icon
Close

Comparison list