(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
058Z001 |
058Z002 |
058Z005 |
058Z006 |
058Z007 |
058Z012 |
058Z018 |
058Z023 |
058Z027 |
058Z029 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Width (mm) |
Length (m) |
Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,153.00 |
1 Piece(s) | 16 Day(s) or more | 0.08 | 4936963130149 | 461-3198 | 9.66 | 915 | 100 | 1 pc. | ||
₹ 21,137.56 |
1 Piece(s) | 6 Day(s) or more | 0.08 | 4936963130156 | 405-6361 | 14.4 | 1370 | 100 | 1 pc. | ||
₹ 9,052.00 |
1 Piece(s) | 9 Day(s) or more | 0.1 | 4936963130194 | 461-3228 | 6.03 | 915 | 50 | 1 pc. | ||
₹ 17,709.73 |
1 Piece(s) | 6 Day(s) or more | 0.1 | 4936963130217 | 405-6370 | 12.0 | 915 | 100 | 1 pc. | ||
₹ 20,663.73 |
1 Piece(s) | 16 Day(s) or more | 0.1 | 4936963130224 | 461-3236 | 14.1 | 1070 | 100 | 1 pc. | ||
₹ 13,381.00 |
1 Piece(s) | 16 Day(s) or more | 0.15 | 4936963130286 | 461-3279 | 9.05 | 915 | 50 | 1 pc. | ||
₹ 26,380.00 |
1 Piece(s) | 16 Day(s) or more | 0.15 | 4936963130293 | 461-3287 | 18.1 | 1830 | 50 | 1 pc. | ||
₹ 18,467.00 |
1 Piece(s) | 16 Day(s) or more | 0.15 | 4936963130309 | 461-3317 | 10.5 | 1070 | 50 | 1 pc. | ||
₹ 14,559.00 |
1 Piece(s) | 16 Day(s) or more | 0.07 | 4936963130101 | 461-3341 | 9.88 | 1070 | 100 | 1 pc. | ||
₹ 24,636.00 |
1 Piece(s) | 17 Day(s) or more | 0.07 | 4936963130125 | 461-3368 | 16.9 | 1830 | 100 | 1 pc. |
A transparent sheet most often used as a tablecloth or for general vinyl applications, but that can also be used for a wide range of protective, packaging and other uses.
[Features]
· Features transparency, design sense, functionality, and complies with a number of standards, making it suitable for a wide range of applications.
· Multi-purpose, multi-application type PVC film.
[Applications]
· For covering/protecting and partitioning.
Part Number |
---|
058Z001 |
058Z002 |
058Z005 |
058Z006 |
058Z007 |
058Z012 |
058Z018 |
058Z023 |
058Z027 |
058Z029 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Width (mm) |
Length (m) |
Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,153.00 |
1 Piece(s) | 16 Day(s) or more | 0.08 | 4936963130149 | 461-3198 | 9.66 | 915 | 100 | 1 pc. | ||
₹ 21,137.56 |
1 Piece(s) | 6 Day(s) or more | 0.08 | 4936963130156 | 405-6361 | 14.4 | 1370 | 100 | 1 pc. | ||
₹ 9,052.00 |
1 Piece(s) | 9 Day(s) or more | 0.1 | 4936963130194 | 461-3228 | 6.03 | 915 | 50 | 1 pc. | ||
₹ 17,709.73 |
1 Piece(s) | 6 Day(s) or more | 0.1 | 4936963130217 | 405-6370 | 12.0 | 915 | 100 | 1 pc. | ||
₹ 20,663.73 |
1 Piece(s) | 16 Day(s) or more | 0.1 | 4936963130224 | 461-3236 | 14.1 | 1070 | 100 | 1 pc. | ||
₹ 13,381.00 |
1 Piece(s) | 16 Day(s) or more | 0.15 | 4936963130286 | 461-3279 | 9.05 | 915 | 50 | 1 pc. | ||
₹ 26,380.00 |
1 Piece(s) | 16 Day(s) or more | 0.15 | 4936963130293 | 461-3287 | 18.1 | 1830 | 50 | 1 pc. | ||
₹ 18,467.00 |
1 Piece(s) | 16 Day(s) or more | 0.15 | 4936963130309 | 461-3317 | 10.5 | 1070 | 50 | 1 pc. | ||
₹ 14,559.00 |
1 Piece(s) | 16 Day(s) or more | 0.07 | 4936963130101 | 461-3341 | 9.88 | 1070 | 100 | 1 pc. | ||
₹ 24,636.00 |
1 Piece(s) | 17 Day(s) or more | 0.07 | 4936963130125 | 461-3368 | 16.9 | 1830 | 100 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.