Loading...

FRP Resin, Helmet SYF-S Model (including face shield, raindrop prevention groove, shock absorbing liner) SYF-S-SYFE-M-K2

Brand :
DIC PLASTICS

Caution

    Product Description

    Lightweight FRP type hard hat with inner shield.
    [Features]
    ·The liner is included as a standard specification, and it can be used for both flying and falling objects and protection in the event of a crash.
    ·The interior is equipped with NP single-action chin strap and metal rivets as standard.
    ·With a raindrop prevention groove, it prevents unpleasant raindrops in rainy weather.
    ·Single-action ratchet headband makes size adjustment easy.
    ·It has a protective face shield to protect your important eyes and can be stored inside the hard hat when not in use.
    [Application]
    ·It can be used to prevent or reduce the danger of flying objects, falling objects, and crashes at the work site.

    Hard Hat with inner shield

    FRP Resin Hard Hat SYF-S Type (With Face Shield, With Raindrop Prevention Groove, With Impact Absorption Liner): Related images

    Protects your precious eyes.

    FRP Resin Hard Hat SYF-S Type (With Face Shield, With Raindrop Prevention Groove, With Impact Absorption Liner): Related images

    SYF interior type.

    FRP Resin Hard Hat SYF-S Type (With Face Shield, With Raindrop Prevention Groove, With Impact Absorption Liner): Related images

    Shield starter.

    Product Specifications

    FRP Resin Hard Hat SYF-S Type (With Face Shield, With Raindrop Prevention Groove, With Impact Absorption Liner): Related images

    Dimensional drawing of FRP resin hard hat SYF-S type (with face shield, with raindrop prevention groove, with shock absorbing liner), SYF-S-SYFE-M-K2
    Head circumference guide: 555 to 585

    Model nameInteriorLinerBoltWeight (g)
    SYF-S type SYFE-M-K2 styleSYFK2Metal460

    Material: FRP
    Classification: With liner for flying and falling objects, protection in case of a crash Lightweight type