Loading...

PC Resin Helmet Model EMP (including shock absorbing liner) EMP-PX-MP-A

Brand :
DIC PLASTICS

Caution

    Product Description

    A hard hat made of PC resin as a standard style material.
    [Features]
    ·This hard hat with a liner can be used for flying objects, for protection in the event of a crash, and for electricity.
    ·Each interior is equipped with an NP single-action chin strap as standard.
    ·Single-action ratchet headband makes size adjustment easy.
    ·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
    [Application]
    ·It can be used to prevent or reduce the danger of flying objects, falling objects, crashes, head electric shock, etc., at the work site.

    A classic style hard hat that can also be used for electricity

    Insulation performance test certified product.

    Insulation performance test certified product.

    Product Specifications

    Dimensional drawing of PC resin hard hat EMP type (with shock absorbing liner), EMP-PX-MP-A. Head circumference guide: 555 to 590

    Dimensional drawing of PC resin hard hat EMP type (with shock absorbing liner), EMP-PX-MP-A
    Head circumference guide: 555 to 590

    Model nameInteriorLinerWeight (g)
    EMP type PX-MP stylePXMP415

    Material: PC
    Classification: For flying and falling objects, for protection against crashes, with liner, for electricity / 7,000 V or less