Helmet MPA Type (Shock Absorbing Liner)

Caution
Product Description
Hard hat made of ABS resin as a standard style material.
[Features]
·The single-action ratchet headband makes it easy to adjust the size.
·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
·It can be used for flying, falling objects, and electricity of 7,000 V or less.
·The liner is for both flying and falling objects, and protection in case of a crash / electricity.
·Each interior is equipped with NP single-action chin strap as standard.
ABS version hard hat

Adjustable size with ratchet headband.

Interior of this series.
Drawing and dimensions of hard hat MPA type (with shock absorbing liner), MPA-PXE-MP-A

Dimensional drawing of hard hat MPA type (with shock absorbing liner), MPA-PXE-MP-A
* Head circumference guide: 555 to 580
| Model name | Interior | Liner | Weight (g) |
|---|---|---|---|
| MPA type PXE-MP style | PX | MP | 410 |
Material: ABS
Classification: For flying and falling objects, with a liner for protection in the event of a crash, for electricity / 7,000 V or less