Helmet SPA Type (With Shock Absorbing Liner) SPA-G3XE-SP-A

Caution
Product Description
A cap-shaped hard hat with a long brim.
[Features]
·Single-action ratchet headband makes size adjustment easy.
·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
·NP single-action chin strap is installed as standard on the interior.
[Application]
·It can be used to prevent or reduce the danger of flying objects, falling objects, crashes, head electric shock, etc., at the work site.
Hard hat featuring a long brim

Cap type considering awning.

G3X interior type.
Drawing and specifications of hard hat SPA type (with shock absorbing liner), SPA-G3XE-SP-A

Dimensional drawing of hard hat SPA type (with shock absorbing liner), SPA-G3XE-SP-A
Head circumference guide: 555 to 580
| Model name | Interior | Liner | Weight (g) |
|---|---|---|---|
| SPA type G3 XE-SP style | G3X | SP | 365 |
Material: ABS
Classification: For flying and falling objects, for protection against crashes, with liner, for electricity / 7,000 V or less