Helmet SYA-2 Model (With Raindrop Redirecting Grooves and Shock Absorbing Liner)

Caution
Product Description
A standard type hard hat with high-performance sweat-absorbing function.
[Features]
·Comes with a liner as standard. For both flying and falling objects, and protection in case of a crash / electricity.
·E1 single-action chin strap as standard equipment.
·With a drip prevention groove.
·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
Hard hat with high-performance sweat-absorbing function

Available in 6 color variations.

JFS interior type.
Drawing and specifications of hard hat SYA-2 type (with raindrop prevention groove / shock absorbing liner), SYA-2-JFS-S

Dimensional drawing of hard hat SYA-2 type (with raindrop prevention groove, shock absorbing liner), SYA-2-JFS-S
Head circumference guide: 555 to 580
| Model name | Interior | Liner | Weight (g) _x000D_ |
|---|---|---|---|
| SYA-II type JFS-S style | JFS | S | 425 |
Material: ABS
Classification: For flying and falling objects, for protection against crashes, with liner, for electricity / 7,000 V or less