Helmet SYA-WV (With Ventilation Holes, Transparent Visor, Rain Drop Prevention Groove, Shock Adsorber)

Caution
Product Description
Industrial hard hat with heavy-duty ventilation.
[Features]
·Inlet/outlet port are provided to reduce stuffiness, and raindrop prevention grooves are provided.
·The single-action ratchet headband makes size adjustment easy.
·Comes with a liner as standard. For both flying and falling objects and protection in the event of a crash.
·E1 long single-action chin strap standard equipment.
Heavy-duty ventilation function type hard hat

Available in 8 color variations.

SY interior type.
Product Specifications

Dimensional drawing of hard hat SYA-WV type (with inlet/outlet port, transparent visor, with raindrop prevention groove, with shock absorbing liner), SYA-WV-SYE-K6
Head circumference guide: 555 to 595
| Model name | Interior | Liner | Weight (g) |
|---|---|---|---|
| SYA-WV type SYE-K6 style | SY | K6 | 415 |
Material: Cap / ABS, Ventilation cover / ABS
Classification: For flying and falling objects, for protection in case of a crash, with liner
Behind the scenes
Based on the design of the American type de facto standard product "SYA," by partially making the cap body a double structure, it is possible to set a large area of inlet/outlet port, and unprecedented breathability has been obtained.