(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
NST4-8 |
NST5-4 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (g) |
Caulking Thickness (mm) |
Rivet Length (mm) |
Flange diameter (mm) |
Pilot Hole Dia. (mm) |
Rivet diameter (mm) |
Shear Load (N) |
Pull-out Load (N) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,469.38 |
1 Pack(s) |
1,000 Pieces Per Package |
5 Day(s) or more | 4963202005685 | 125-9377 | 1650 | 9.5~12.7 | 15.5 | 6.4 | 3.3–3.4 | 3.2 | 2350 | 2700 | 1 Box (1000 pcs) | ||
₹ 22,554.82 |
1 Pack(s) |
1,000 Pieces Per Package |
5 Day(s) or more | 4963202004640 | 125-9466 | 2460 | 3.2~6.4 | 9.8 | 7.9 | 4.1~4.2 | 4 | 3400 | 3950 | 1 Box (1000 pcs) |
Part Number |
---|
Part Number |
---|
NST4-8 |
NST5-4 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (g) |
Caulking Thickness (mm) |
Rivet Length (mm) |
Flange diameter (mm) |
Pilot Hole Dia. (mm) |
Rivet diameter (mm) |
Shear Load (N) |
Pull-out Load (N) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,469.38 |
1 Pack(s) |
1,000 Pieces Per Package |
5 Day(s) or more | 4963202005685 | 125-9377 | 1650 | 9.5~12.7 | 15.5 | 6.4 | 3.3–3.4 | 3.2 | 2350 | 2700 | 1 Box (1000 pcs) | ||
₹ 22,554.82 |
1 Pack(s) |
1,000 Pieces Per Package |
5 Day(s) or more | 4963202004640 | 125-9466 | 2460 | 3.2~6.4 | 9.8 | 7.9 | 4.1~4.2 | 4 | 3400 | 3950 | 1 Box (1000 pcs) |
Part Number |
---|
Loading...
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy