(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pipe Joint for Single Pipe

Pipe Joint for Single Pipe

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 825.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HKH1Z
HKR10C
HKS1A
HKZ1H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Model Sizes
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 1,069.42

4 Piece(s) 8 Day(s) or more Hinge Clamp Bolt Bracket 104×61×60 4560204950083 308-0935 320 1 pc.

₹ 3,693.11

4 Piece(s) 5 Day(s) or more Caster Bracket 94×61.0×49.0 4560204950199 307-2231 500 1 pc.

₹ 2,041.45

4 Piece(s) 6 Day(s) or more Metal fittings for horizontal adjustment 130×60.5×60.5 4560204950168 308-1001 450 1 pc.

₹ 825.47

4 Piece(s) 5 Day(s) or more Pile Driving Metal Fitting 61×34.0×61.0 4560204950144 308-0897 270 1 pc.

Basic Specifications

  • Product Model
    Joint for Single Pipe
  • Other
    Option
  • Tensile test strength(Kn)
    0.62
  • Specifications
    For Single Pipe (O.D. 48.6 mm)
  • Amount Of Content
    1 pc.

Product Description

Joint metal fittings that enable easy construction of fences, tables, workbenches, scaffolding boards, etc.
[Features]
·Depending on your ideas, you can easily turn a variety of things into professional results.
[Applications]
·Exclusively for commercially available single tube pipes with an outer diameter of 48.6 mm.

Part Number
HKH1Z
HKR10C
HKS1A
HKZ1H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Model Sizes
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 1,069.42

4 Piece(s) 8 Day(s) or more Hinge Clamp Bolt Bracket 104×61×60 4560204950083 308-0935 320 1 pc.

₹ 3,693.11

4 Piece(s) 5 Day(s) or more Caster Bracket 94×61.0×49.0 4560204950199 307-2231 500 1 pc.

₹ 2,041.45

4 Piece(s) 6 Day(s) or more Metal fittings for horizontal adjustment 130×60.5×60.5 4560204950168 308-1001 450 1 pc.

₹ 825.47

4 Piece(s) 5 Day(s) or more Pile Driving Metal Fitting 61×34.0×61.0 4560204950144 308-0897 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Joint metal fitting connecting commercially available construction pipes (outer diameter 48.6 mm). 
●Optimum as a framework for the fence, table, work table, hut and vinyl house.

Specification

●For construction pipe (outer diameter 48.6 mm)

Warning

●Do not create objects where people step on such as ladders, work platforms, etc.
X
whatsapp-qr whatsapp-icon