- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rainbow L Type Wrench (9 pc. Set) No.8909BP
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 8909BP
-
- Type
- Hex L-shape wrench
-
- Tip Type
- Ballpoint
-
- Width across flat dimension(mm)
- 1.5 ~ 10
-
- Single Product/Set Classification
- Set Product
-
- Overall length (L dimension)(mm)
- 69 ~ 188.5
-
- Hex bar wrench underneck length (H dimension) L-shape only(mm)
- 15 ~ 49
-
- Set Content(mm)
- No.8900BP Magnetizer, Holder-Attached, Dual Face Width 1.5/2/2.5/3/4/5/6/8/10 mm
-
- JAN Code
- 4907587014900
-
- Trusco code
- 791-9310
-
- Quantity
- 1 Set (9-piece Set)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
₹ 5,220.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 Set (9-piece Set) |
Product Description
Set of 9 color-coded ball point L-shaped Allen wrenches.
[Features]
· It is a holder that can be used as a stand.
· Easily removed magnetizer with storage.
· It has a maximum inclination angle of 38 degrees.
· The tip has been black-point processed for high-precision.
· Coating is hard to peel off with the manganese phosphate backing.
· Features Ultra Hex with a 3-point, 3-surface contact shape, reducing screw hole distortion.
[Applications]
· Various molds, construction machinery, robots, vehicle maintenance, furniture assembly, maintenance, etc.
Specifications of 8909BP
-
- Type
- Hex L-shape wrench
-
- Tip Type
- Ballpoint
-
- Width across flat dimension(mm)
- 1.5 ~ 10
-
- Single Product/Set Classification
- Set Product
-
- Overall length (L dimension)(mm)
- 69 ~ 188.5
-
- Hex bar wrench underneck length (H dimension) L-shape only(mm)
- 15 ~ 49
-
- Set Content(mm)
- No.8900BP Magnetizer, Holder-Attached, Dual Face Width 1.5/2/2.5/3/4/5/6/8/10 mm
-
- JAN Code
- 4907587014900
-
- Trusco code
- 791-9310
-
- Quantity
- 1 Set (9-piece Set)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
₹ 5,220.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 Set (9-piece Set) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●For easier to find in the tool box, color coded every size differently.
●The cross section adopted [Ultra Hex] with 3 point 3 sided contact shape, reducing deformities of the threaded hole.Specification
●Set Contents(mm):1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):9
●SPQ(set):5Materials
●Main Body: Special Alloy SteelAccessories
●Holder, Magnetizer(can magnetize and demagnitize the wrench)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy