(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

NAKANE Rotating Center, Bevel Type BS (Part Number)

NAKANE Rotating Center, Bevel Type BS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For large diameter workpieces such as pipes.
[Features]
· Thickened shaft core and rigidity against load weight are optimal for high-precision heavy cutting.
· Supports pipes and large I.D. workpieces. Lineup of MT2 to 4, 60° tip products.
· Oil seal and O-ring prevent permeation of cutting fluid and cutting dust.

 
Part Number
BS4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Tip angle
(°)
Mass
(g)

₹ 59,368.33

1 Piece(s) 7 Day(s) or more MT46122107.8119190.8626753610

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Runout accuracy(mm) 0.003

Please check the type/dimensions/specifications of the part BS4 in the NAKANE Rotating Center, Bevel Type BS series.

Product variants

Part Number
BS3
BS3-60
BS3B
BS4-60
BS5B
BS6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Tip angle
(°)
Mass
(g)

₹ 33,879.15

1 Piece(s) 7 Day(s) or more MT3422185.584148.5520751460

₹ 38,010.65

1 Piece(s) 7 Day(s) or more MT342.820.285.574148.5524.6601280

₹ 54,766.75

1 Piece(s) 7 Day(s) or more MT3612285.5119168.5526753310

₹ 66,350.89

1 Piece(s) 7 Day(s) or more MT458.924.2107.898190.8630602940

₹ 283,941.98

1 Piece(s) 7 Day(s) or more MT511038.7132216280.75.747.57519310

₹ 273,647.44

1 Piece(s) 7 Day(s) or more MT6110351902163359.447.57520810