(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

NAKANE Rotating Center, Bevel Type BS (Part Number)

NAKANE Rotating Center, Bevel Type BS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For large diameter workpieces such as pipes.
[Features]
· Thickened shaft core and rigidity against load weight are optimal for high-precision heavy cutting.
· Supports pipes and large I.D. workpieces. Lineup of MT2 to 4, 60° tip products.
· Oil seal and O-ring prevent permeation of cutting fluid and cutting dust.

 
Part Number
BS3B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Tip angle
(°)
Mass
(g)

₹ 54,766.75

1 Piece(s) 7 Day(s) or more MT3612285.5119168.5526753310

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Runout accuracy(mm) 0.003

Please check the type/dimensions/specifications of the part BS3B in the NAKANE Rotating Center, Bevel Type BS series.

Product variants

Part Number
BS2-60
BS3
BS3-60
BS4
BS4-60
BS5B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Tip angle
(°)
Mass
(g)

₹ 31,465.58

1 Piece(s) 7 Day(s) or more MT2322068591204.52260700

₹ 33,879.15

1 Piece(s) 7 Day(s) or more MT3422185.584148.5520751460

₹ 38,010.65

1 Piece(s) 7 Day(s) or more MT342.820.285.574148.5524.6601280

₹ 59,368.33

1 Piece(s) 7 Day(s) or more MT46122107.8119190.8626753610

₹ 66,350.89

1 Piece(s) 7 Day(s) or more MT458.924.2107.898190.8630602940

₹ 283,941.98

1 Piece(s) 7 Day(s) or more MT511038.7132216280.75.747.57519310