(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Easy to detach and attach in front with the forcing nut.
[Features]
· The nut fits into the same size LF type and FP type.
Part Number |
---|
FP5-TP-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank MT No | B (mm) | C (mm) | D (mm) | E (mm) | L (mm) | M (mm) | M1 (mm) | N (mm) | T (mm) | d (mm) | Mass (g) | Nut mass (g) | Nut Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 92,034.20 | 1 Piece(s) | 8 Day(s) or more | MT5 | 53 | 136 | 62 | 14 | 261.5 | 7.3 | 1.0 | 9 | 72.5 | 54 | 2860 | 860 | φ62 |
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | θ(°) | 40 |
---|---|---|---|---|---|
Tip angle(°) | 60 | Runout accuracy(mm) | 0.003 |
Please check the type/dimensions/specifications of the part FP5-TP-N in the NAKANE Rotating Center, High-Speed Waterproof Type, FP, TP, with Cold Punched Nut series.
Part Number |
---|
FP2-TP-N |
FP3-TP-N |
FP4-TP-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | B (mm) | C (mm) | D (mm) | E (mm) | L (mm) | M (mm) | M1 (mm) | N (mm) | T (mm) | d (mm) | Mass (g) | Nut mass (g) | Nut Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 35,843.93 | 1 Piece(s) | 8 Day(s) or more | MT2 | 29.5 | 66.5 | 27.7 | 6 | 128.5 | 3 | 0.8 | 4 | 32.5 | 24 | 260 | 130 | φ34.7 | ||
₹ 41,505.25 | 1 Piece(s) | 8 Day(s) or more | MT3 | 32 | 85.5 | 34.7 | 8 | 155.5 | 5 | 1.0 | 5 | 38 | 28 | 510 | 130 | φ34.7 | ||
₹ 55,357.02 | 1 Piece(s) | 8 Day(s) or more | MT4 | 47.5 | 107.8 | 45 | 10 | 208.3 | 6 | 1.0 | 7 | 53 | 40 | 1210 | 380 | φ45 |