(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut (Part Number)

NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,913₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to detach and attach in front with the forcing nut. The nut fits into the same size LF type and FP type.

 
Part Number
LF4-TP-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
T
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)

₹ 52,597.85

1 Piece(s) 8 Day(s) or more MT447.5107.84510208.361.0753401210380φ45

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A θ(°) 40
Tip angle(°) 60 Runout accuracy(mm) 0.0025

Please check the type/dimensions/specifications of the part LF4-TP-N in the NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut series.

Product variants

Part Number
LF2-TP-N
LF3-TP-N
LF5-TP-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
T
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)

₹ 33,912.51

1 Piece(s) 8 Day(s) or more MT229.566.527.76128.530.8432.524260130φ34.7

₹ 39,711.80

1 Piece(s) 8 Day(s) or more MT33285.534.78155.551.053828510130φ34.7

₹ 87,895.47

1 Piece(s) 8 Day(s) or more MT5531366214261.57.31.0972.5542860860φ62