(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

NAKANE Rotating Center, High-Speed Waterproof Type, LF, SP, with Cold Punched Nut (Part Number)

NAKANE Rotating Center, High-Speed Waterproof Type, LF, SP, with Cold Punched Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to detach and attach in front with the forcing nut. The nut fits into the same size LF type and FP type.

 
Part Number
LF4-SP-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)

₹ 45,699.98

1 Piece(s) 8 Day(s) or more MT438.547.5107.845193.861.07401150380φ45

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Tip angle(°) 60
Runout accuracy(mm) 0.0025

Please check the type/dimensions/specifications of the part LF4-SP-N in the NAKANE Rotating Center, High-Speed Waterproof Type, LF, SP, with Cold Punched Nut series.

Product variants

Part Number
LF2-SP-N
LF3-SP-N
LF5-SP-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)

₹ 29,773.78

1 Piece(s) 8 Day(s) or more MT223.529.566.527.7119.530.8424240130φ34.7

₹ 34,607.38

1 Piece(s) 8 Day(s) or more MT3283285.534.7145.551.0528470130φ34.7

₹ 75,893.16

1 Piece(s) 8 Day(s) or more MT552.55313662241.57.31.09542760860φ62