(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NAKANE Rotating Center, High-Speed Waterproof Type, LF, SP, with Cold Punched Nut (Part Number)

NAKANE Rotating Center, High-Speed Waterproof Type, LF, SP, with Cold Punched Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to detach and attach in front with the forcing nut. The nut fits into the same size LF type and FP type.

 
Part Number
LF2-SP-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)

₹ 29,773.78

1 Piece(s) 8 Day(s) or more MT223.529.566.527.7119.530.8424240130φ34.7

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Tip angle(°) 60
Runout accuracy(mm) 0.0025

Please check the type/dimensions/specifications of the part LF2-SP-N in the NAKANE Rotating Center, High-Speed Waterproof Type, LF, SP, with Cold Punched Nut series.

Product variants

Part Number
LF3-SP-N
LF4-SP-N
LF5-SP-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)

₹ 34,607.38

1 Piece(s) 8 Day(s) or more MT3283285.534.7145.551.0528470130φ34.7

₹ 45,699.98

1 Piece(s) 8 Day(s) or more MT438.547.5107.845193.861.07401150380φ45

₹ 75,893.16

1 Piece(s) 8 Day(s) or more MT552.55313662241.57.31.09542760860φ62