(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NAKANE Rotating Center, High-Speed Waterproof Type LF TP (Part Number)

NAKANE Rotating Center, High-Speed Waterproof Type LF TP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With a labyrinth seal, it enables light rotation and provides waterproof performance for medium to high speed rotation.
[Features]
· Inherits the compact design that is characteristic of NAKANE (same size as standard type LS).
· With a labyrinth seal (non-contact), it provides high waterproof performance for medium to high speed rotation.
· 2 types of tip shape, SP type and TP type, are available to choose from for optimum center selection.

 
Part Number
LF1-TP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
T
(mm)
d
(mm)
Mass
(g)

₹ 32,394.98

1 Piece(s) 8 Day(s) or more MT12755.4255110.32.527.920150

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A θ(°) 40
Tip angle(°) 60 Runout accuracy(mm) 0.0025

Please check the type/dimensions/specifications of the part LF1-TP in the NAKANE Rotating Center, High-Speed Waterproof Type LF TP series.

Product variants

Part Number
LF2-TP
LF3-TP
LF4-TP
LF5-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
T
(mm)
d
(mm)
Mass
(g)

₹ 30,468.65

1 Piece(s) 8 Day(s) or more MT229.566.527.76128.5332.524260

₹ 36,456.82

1 Piece(s) 8 Day(s) or more MT33285.534.78155.553828510

₹ 49,819.18

1 Piece(s) 8 Day(s) or more MT447.5107.84510208.3653401210

₹ 83,025.42

1 Piece(s) 8 Day(s) or more MT5531366214261.57.372.5542860