(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Polyethylene Piping Equipment for Water Distribution Fixing Ring

Polyethylene Piping Equipment for Water Distribution Fixing Ring

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· A chain type fixing ring that supports 3 sizes and can also be used for PWA standard items, polyethylene gas pipes and double-layer polyethylene pipes with protective layers as well as polyethylene pipes for water distribution (JWWA standard).

Basic Specifications

  • Product Type
    Other
  • JAN Code
    4989065112339
  • Trusco Code
    758-7406
  • Number Contained In A Packet
    1 unit
Part Number
Number Contained In A Packet

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
17 Day(s) or more
-

Part Number : KRC-100
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • JAN Code
    4989065112339
  • Trusco Code
    758-7406
  • Tightening Object
    Polyethylene Pipe 50–100
  • Mass(g)
    2600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)