(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
This is a stylus with a weight of 4 g.
[Applications]
It can be used for contouring.
Part Number |
---|
DM45082 |
DM45085 |
DM45502 |
DM45505 |
DM45511 |
DM45514 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Mass (g) | Supported models |
---|---|---|---|---|---|---|---|
₹ 36,056.65 | 1 Piece(s) | 5 Day(s) or more | 773-6070 | 4 | C1600、C1700、S1800、S1900 | ||
₹ 33,008.20 | 1 Piece(s) | 5 Day(s) or more | 773-6088 | 4 | C1600、C1700、S1800、S1900 | ||
₹ 24,916.91 | 1 Piece(s) | 5 Day(s) or more | 773-6096 | 4 | C1600、C1700、S1800、S1900 | ||
₹ 26,307.20 | 1 Piece(s) | 5 Day(s) or more | 773-6100 | 4 | C1600、C1700、S1800、S1900 | ||
₹ 43,448.75 | 1 Piece(s) | 5 Day(s) or more | 773-6118 | 11 | C1710、C2600、C2700、S1910、S2800、S2900 | ||
₹ 39,695.76 | 1 Piece(s) | 5 Day(s) or more | 773-6126 | 11 | C1710、C2600、C2700、S1910、S2800、S2900 |
Loading...
Product Model | Other surface roughness measuring related products |