Loading...

Spiral Step Drill (2-Flute Titanium Aluminum Coated Type)

Brand :
RUKO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 1,100 N/mm2 or less), aluminum, brass, plastic (up to 4 mm)

Features

●Using high-grade material, stable drilling without burdening and chattering is possible.

Usage

●Work Material: Iron Plate, Copper Plate, Stainless Steel, Aluminum, Plastic(up to 4mm)

Specification

●Step Width(mm):4
●Shank Diameter(mm):10
●Surface Treatment: Titanium Aluminum Coating

Materials

●High-Speed Steel

Accessories

●None