(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mapal OptiMill-Titan-Trochoid 5-Flute, for Titanium

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,443₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Supports trochoidal milling for cutting depths up to 3 x D (for titanium).
· Enables high-speed / high-feed processing 2 to 3 times that of the conventional models
· Uses a special chip breaker for optimized chip discharge.
· We recommend using with the dedicated software to maximize the full potential of this end mill.
[Applications]
· Work materials: Titanium, titanium alloy
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)

Part Number
SCM600J-0500Z05R-R0010HA-HP219
SCM600J-0600Z05R-R0010HA-HP219
SCM600J-0800Z05R-R0020HA-HP219
SCM600J-1000Z05R-R0020HA-HP219
SCM600J-1200Z05R-R0030HA-HP219
SCM600J-1400Z05R-R0030HA-HP219
SCM600J-1600Z05R-R0030HA-HP219
SCM600J-1800Z05R-R0030HA-HP219
SCM600J-2000Z05R-R0030HA-HP219
SCM600J-2500Z05R-R0040HA-HP219
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Trusco Code Number Contained In A Packet

₹ 12,443.33

1 Piece(s) 8 Day(s) or more 50.117626775-43371 pc.

₹ 12,443.33

1 Piece(s) 8 Day(s) or more 60.118626775-43451 pc.

₹ 15,795.82

1 Piece(s) 8 Day(s) or more 80.224688775-43531 pc.

₹ 20,545.31

1 Piece(s) 8 Day(s) or more 100.2308010775-43611 pc.

₹ 27,436.49

1 Piece(s) 8 Day(s) or more 120.3369312775-43701 pc.

₹ 34,047.75

1 Piece(s) 8 Day(s) or more 140.3429914775-43881 pc.

₹ 43,266.80

1 Piece(s) 8 Day(s) or more 160.34810816775-43961 pc.

₹ 53,882.84

1 Piece(s) 8 Day(s) or more 180.35411718775-44001 pc.

₹ 66,732.98

1 Piece(s) 8 Day(s) or more 200.36012620775-44181 pc.

₹ 104,167.69

1 Piece(s) 8 Day(s) or more 250.47515025775-44261 pc.
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Trusco Code Number Contained In A Packet

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 5 Type Radius Torsion Angle (θ) 41°/42°
Coating Details HP219 Coating Number Contained In A Packet 1 pc.