(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Colony Counter

Colony Counter

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 051270-02

  • Product Type
    Other
  • Power Supply(V)
    100
  • Details Type
    Colony Counter
  • Dimensions(mm)
    300(W)×330(D)×100(H)
  • JAN Code
    4589988631209
  • Model
    CL-570
  • Display
    0000~9999 LED
  • Petri Dish Diameter
    150mm max.
  • Lens
    φ100 mm Magnification: 1.5 X
  • Fluorescent Light
    Ring Type 30 W
  • Counting Mechanism
    Marking Pen
  • Power supply details
    AC100V 0.5A
  • Mass(g)
    Approximately 5000
  • Amount Of Content
    1 unit
Part Number
051270-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 98,677.56

1 Piece(s) 14 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Other
  • Power Supply(V)
    100
  • Details Type
    Colony Counter
  • Dimensions(mm)
    300(W)×330(D)×100(H)
  • JAN Code
    4589988631209
  • Model
    CL-570
  • Display
    0000~9999 LED
  • Petri Dish Diameter
    150mm max.
  • Lens
    φ100 mm Magnification: 1.5 X
  • Fluorescent Light
    Ring Type 30 W
  • Counting Mechanism
    Marking Pen
  • Power supply details
    AC100V 0.5A
  • Mass(g)
    Approximately 5000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Includes a free arm magnifying glass and bright fluorescent lighting.
· The number of colonies during culture can be counted with a marking pen.

Specifications of 051270-02

  • Product Type
    Other
  • Power Supply(V)
    100
  • Details Type
    Colony Counter
  • Dimensions(mm)
    300(W)×330(D)×100(H)
  • JAN Code
    4589988631209
  • Model
    CL-570
  • Display
    0000~9999 LED
  • Petri Dish Diameter
    150mm max.
  • Lens
    φ100 mm Magnification: 1.5 X
  • Fluorescent Light
    Ring Type 30 W
  • Counting Mechanism
    Marking Pen
  • Power supply details
    AC100V 0.5A
  • Mass(g)
    Approximately 5000
  • Amount Of Content
    1 unit
Part Number
051270-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 98,677.56

1 Piece(s) 14 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list