(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Kanon Dial Gauge Torque Screwdriver (With Indicator) N-DPSK Type Transparent Scale Type

Kanon Dial Gauge Torque Screwdriver (With Indicator) N-DPSK Type Transparent Scale Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 16,280.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CN100DPSK-L
CN200DPSK-L
CN500DPSK-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Minimum gradation (cN·m) Overall length (mm) Grip Diameter φ
(mm)
Main body L1
(mm)
Main Body (øD1)
(mm)
Mass
(g)
Inner capacity

₹ 16,280.29

1 Piece(s) 8 Day(s) or more 20~100 2 222 33 130 12 290 1 pc.

₹ 17,577.45

1 Piece(s) 8 Day(s) or more 50~200 5 242 33 130 12 320 1 pc.

₹ 18,152.40

1 Piece(s) 8 Day(s) or more 100~500 20 300 36 188 14 420 1 pc.

Basic Specifications

  • Product Type
    Dial Type
  • Torque Precision (±%)
    3
  • Type
    Universal SB, translucent dial-plate type
  • Included bit ⊕
    No.1、No.2(4φ)(7φ)
  • Specifications
    Comes with a left and right needle holder
  • Scale plate diameter φ(mm)
    78
  • Inner capacity
    1 pc.

Product Description

[Features]
· Suitable for small capacity general tightening, inspection, and destruction testing. Easy to use and features outstanding readability.
· Because the scale plate is transparent, the tip of the bit is clearly visible, making work easier.
· Each model comes with both a left and right needle holder.
· Each model guarantees accuracy up to ±3%.

Part Number
CN100DPSK-L
CN200DPSK-L
CN500DPSK-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Minimum gradation (cN·m) Overall length (mm) Grip Diameter φ
(mm)
Main body L1
(mm)
Main Body (øD1)
(mm)
Mass
(g)
Inner capacity

₹ 16,280.29

1 Piece(s) 8 Day(s) or more 20~100 2 222 33 130 12 290 1 pc.

₹ 17,577.45

1 Piece(s) 8 Day(s) or more 50~200 5 242 33 130 12 320 1 pc.

₹ 18,152.40

1 Piece(s) 8 Day(s) or more 100~500 20 300 36 188 14 420 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1