(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kanon Single-Function Clutch Release Torque Screwdriver N-STDK Type

Kanon Single-Function Clutch Release Torque Screwdriver N-STDK Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 10,515.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CN15STDK
CN120STDK
CN200STDK
CN300STDK
CN500STDK
N10STDK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Overall length (mm) Type Grip Diameter φ
(mm)
Main body L1
(mm)
Main Body (øD1)
(mm)
Mass
(g)
Included bit ⊕ Inner capacity

₹ 10,515.80

1 Piece(s) 37 Day(s) or more 1~15 92 Dedicated CB 16 22 8 45 No.0、No.1(3.5φ) 1 pc.

₹ 12,089.13

1 Piece(s) 24 Day(s) or more 20~120 116 Universal SB 30 54 10 148 No.0、No.1(4φ) 1 pc.

₹ 12,575.62

1 Piece(s) 22 Day(s) or more 40–200 116 Universal SB 30 54 10 170 No.0、No.1(4φ) 1 pc.

₹ 12,589.67

1 Piece(s) 22 Day(s) or more 40~300 116 Universal SB 35 54 10 200 No.1、No.2(4φ)(7φ) 1 pc.

₹ 14,697.40

1 Piece(s) 22 Day(s) or more 100~500 126 Universal SB 35 56 10 220 No.1、No.2(4φ)(7φ) 1 pc.

₹ 22,597.27

1 Piece(s) 37 Day(s) or more 400 to 1000 248 Universal SB 45 126 11 790 No.2、No.3(7φ) 1 pc.

Basic Specifications

Product Description

[Features]
· Lightweight, compact and ideal for fastening screws in mass production. Accurate "idle type" with fixed torque value.
· Since it idles once the set torque has been attained, anyone at all can screws to the accurate value.
· One piece set allows screws to be tightened more accurately.
· Lightweight and compact. Prevents fatigue even after long hours of work.
· Ideal for assembly of computers, household appliances, and precision machinery.

Part Number
CN15STDK
CN120STDK
CN200STDK
CN300STDK
CN500STDK
N10STDK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Overall length (mm) Type Grip Diameter φ
(mm)
Main body L1
(mm)
Main Body (øD1)
(mm)
Mass
(g)
Included bit ⊕ Inner capacity

₹ 10,515.80

1 Piece(s) 37 Day(s) or more 1~15 92 Dedicated CB 16 22 8 45 No.0、No.1(3.5φ) 1 pc.

₹ 12,089.13

1 Piece(s) 24 Day(s) or more 20~120 116 Universal SB 30 54 10 148 No.0、No.1(4φ) 1 pc.

₹ 12,575.62

1 Piece(s) 22 Day(s) or more 40–200 116 Universal SB 30 54 10 170 No.0、No.1(4φ) 1 pc.

₹ 12,589.67

1 Piece(s) 22 Day(s) or more 40~300 116 Universal SB 35 54 10 200 No.1、No.2(4φ)(7φ) 1 pc.

₹ 14,697.40

1 Piece(s) 22 Day(s) or more 100~500 126 Universal SB 35 56 10 220 No.1、No.2(4φ)(7φ) 1 pc.

₹ 22,597.27

1 Piece(s) 37 Day(s) or more 400 to 1000 248 Universal SB 45 126 11 790 No.2、No.3(7φ) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1