(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kanon Wired Torque Screwdriver N-LTDKSWP Type

Kanon Wired Torque Screwdriver N-LTDKSWP Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 27,270.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Preset
  • Torque Precision (±%)
    3
  • Inner capacity
    1 unit

Product Description

[Features]
· Digital counting method is used. It never misses an untightened or incompletely tightened screw.
· Every time it is tightened to a prescribed torque value, the number of preset tightening rotations is counted down. Once tightening has been completed, the digital reading will be "0".
· Since it idles once the set torque has been attained, anyone at all can screws to the accurate value.
· As it uses a compact snap ring developed by our company where the torque screwdriver body and cord are connected, the cord will not tangle no matter how many times it is rotated.
· Bit is replaceable.
· Ideal for automotive components, assemblies of household electric appliances/weak current appliances, machine screw tightening quantity management, etc.
· Cord length (curled portion) is 30 cm.
· Accuracy of ±3%, or 1 graduation, is guaranteed.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list