Loading...

Hot Plate 1,200 W / 1,700 W

Brand :
SHIBATAKAGAKU

Caution

    Product Description

    A hot plate series in which a glass ceramic plate is incorporated over an electric heater.
    Transmission of heat quantity is extremely good and can heat sample containers in a short amount of time.
    The glass ceramic plate of the top plate has excellent heat-shock resistance and chemical resistance.
    A cooling fan for suppressing internal temperature rise is built-in as a main body protection device.
    A circuit protector that cuts off the circuit when an over-current flows and a temperature fuse that cuts off the circuit when there is an abnormally high internal temperature are built-in.
    [Features]
    · A heat-resistant and chemical-resistant top plate is employed
    The glass ceramic plate top plate is strong against rapid heating and rapid cooling, and has excellent chemical resistance.
    · Maximum surface temperature 450°C
    Thanks to the newly employed glass ceramic plate, heating of up to a maximum surface temperature of 450°C is possible.
    · Heating is variable
    Heating can be changed widely according to the sample.
    · Safe design
    A plate temperature sign is placed in the front portion of the heater plate to avoid accidents such as burning.
    Additionally, a cooling fan to prevent overheating inside the main body is equipped as standard.