(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kanon Wrench Type Single-Function Torque Wrench N-SPK Type

Kanon Wrench Type Single-Function Torque Wrench N-SPK Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of N19SPK12-[3.5-19/0.1]

Part Number
N19SPK12-[3.5-19/0.1]
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

-

1 Piece(s) 14 Day(s) or more

Product Description

[Features]
· Click. Safety work with a beep indicating the completion of tightening. Wrench type suitable for assembly-line work.
· A single-function torque wrench for which the width across flats and torque values are determined for use at a constant torque value.
· Suitable for fastening many identical bolts (nuts) with the same torque value in assembly-line work.
· Can be used effectively in narrow spaces, such as the gaps in machinery.
· While it activates only when fastened in arrow direction, it can be used for left screws by flipping over.
· The accuracy is guaranteed up to ±3%.
· H types with grips are also available.

Specifications of N19SPK12-[3.5-19/0.1]

Part Number
N19SPK12-[3.5-19/0.1]
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

-

1 Piece(s) 14 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon