(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1000QCK-LR |
700QCK-LR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Square Drive (mm) |
Main Unit Mounting Hole Diameter (mm) |
Applicable Body | Quantity in pack |
---|---|---|---|---|---|---|---|---|
₹ 21,635.49 |
1 Piece(s) | 12 Day(s) or more | 25.4(1″) | φ34 | N8500~N10000LCK | 1 pc. | ||
₹ 18,342.93 |
1 Piece(s) | 11 Day(s) or more | 19.05(3/4″) | φ30 | N5600~N7000LCK | 1 pc. |
[Features]
· Ideal for tightening bolts on large tires for large trucks/ buses, etc.
· There is a square drive on both sides, so the right and left screws can be tightened with one torque wrench.
· A ratchet type that enhances work efficiency and is suitable for repetitive work.
· It activates only when fastened in arrow direction.
· The accuracy is guaranteed up to ±3%.
Part Number |
---|
1000QCK-LR |
700QCK-LR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Square Drive (mm) |
Main Unit Mounting Hole Diameter (mm) |
Applicable Body | Quantity in pack |
---|---|---|---|---|---|---|---|---|
₹ 21,635.49 |
1 Piece(s) | 12 Day(s) or more | 25.4(1″) | φ34 | N8500~N10000LCK | 1 pc. | ||
₹ 18,342.93 |
1 Piece(s) | 11 Day(s) or more | 19.05(3/4″) | φ30 | N5600~N7000LCK | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy