Loading...

Kanon Dial Gauge Torque Wrench N-TOK Type With Indicator

Brand :
NAKAMURASEISAKU

Caution

    Product Description



    [Features]
    · Comes with a compact oval grip that fits well in the hand. Inspection and general work are made much easier.
    · With an easily visible dial type indicator that offers excellence in measurement and accuracy.
    · Robust guard is attached on the dial side.
    · Slim, compact and lightweight main body improves work efficiency.
    · N6 to N200TOK use a flat grip, allowing for better stability than the conventional round grip, reducing fatigue due to work.
    · 2 types are available: a standard type and a type with an easily readable pointer.
    · The accuracy is guaranteed up to ±3%.

    Kanon Dial Gauge Torque Wrench N-TOK Type With Indicator | NAKAMURASEISAKU | MISUMI India