(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Incision-Resistant Gloves, Cut-Resistant Gloves, Cut Guard G132

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4043101020

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    M
  • Color
    Green
  • JAN Code
    4548890157672
  • Material Quality
    Polyethylene Fiber (Tsunooga®)/Nylon/Glass Fiber and other
  • 1 Pair
Part Number
4043101020
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 887.02

1 Piece(s) 5 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    M
  • Color
    Green
  • JAN Code
    4548890157672
  • Material Quality
    Polyethylene Fiber (Tsunooga®)/Nylon/Glass Fiber and other
  • 1 Pair

Product Description

[Features]
· A combination of high strength polyethylene fiber and glass fiber for cut level 5. Thin type.
· Uses glass fiber for enhanced cut resistance.

Specifications of 4043101020

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    M
  • Color
    Green
  • JAN Code
    4548890157672
  • Material Quality
    Polyethylene Fiber (Tsunooga®)/Nylon/Glass Fiber and other
  • 1 Pair
Part Number
4043101020
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 887.02

1 Piece(s) 5 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon