(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

VISION VERDE Protective Glasses

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 4012700130

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Frame color
    Blue
  • Vertical(mm)
    187
  • Horizontal(mm)
    165
  • Height(mm)
    51
  • JAN Code
    4548890152837
  • Mass(g)
    44
  • Lens Material
    Polycarbonate (Both Sides Anti-fog Processed)
  • Frame Material
    Plastic (with Cushion Mold)
  • Angle Adjustment
    Applicable
  • Quantity
    1 pc.

Loading...

Part Number
4012700130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 2,210.58

1 Piece(s) 6 Day(s) or more 1 pc.

Product Description

[Features]
· Reliable and high-quality.
· Goggle-like seal.
· Head-hugging, see-saw temples.
· Anti-fog coating.

Specifications of 4012700130

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Frame color
    Blue
  • Vertical(mm)
    187
  • Horizontal(mm)
    165
  • Height(mm)
    51
  • JAN Code
    4548890152837
  • Mass(g)
    44
  • Lens Material
    Polycarbonate (Both Sides Anti-fog Processed)
  • Frame Material
    Plastic (with Cushion Mold)
  • Angle Adjustment
    Applicable
  • Quantity
    1 pc.

Loading...

Part Number
4012700130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 2,210.58

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list