(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
R-310-55-F |
R-310-71-F |
R-310-75-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|
₹ 680.76 |
5 Piece(s) | 7 Day(s) or more | Navy | 4963527263302 | 1 Pair | ||
₹ 680.76 |
5 Piece(s) | 6 Day(s) or more | Silver | 4963527263708 | 1 Pair | ||
₹ 680.76 |
5 Piece(s) | 9 Day(s) or more | Dark gray | 4963527263906 | 1 Pair |
A waterproof shoe cover made of polyester fabric with a waterproof finish on the back.
[Features]
· Uses the same material as rainwear for proven waterproof ability
· Use daily not only for rain and snow, but also for tasks that use water, such as washing the car.
· Use with boots to reduce the amount of rain or water that gets in through the tops.
· Also keeps pant hems clean, making them ideal for gardening or agricultural work.
· Useful for working in areas with thick vegetation such as when picking wild plants.
· Long enough to cover everything from the ankle to just below the knee.
· Despite its long length, as it can be opened and closed using the fastener, it can be put on without having to take off your shoes.
· The center portion is also elasticated to keep the cover from riding down.
· Includes reflective tape at the back that increases visibility at night.
· An evolved type of leg cover that incorporates details which make it easier to use.
Part Number |
---|
R-310-55-F |
R-310-71-F |
R-310-75-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|
₹ 680.76 |
5 Piece(s) | 7 Day(s) or more | Navy | 4963527263302 | 1 Pair | ||
₹ 680.76 |
5 Piece(s) | 6 Day(s) or more | Silver | 4963527263708 | 1 Pair | ||
₹ 680.76 |
5 Piece(s) | 9 Day(s) or more | Dark gray | 4963527263906 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy