(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Reversible Safety Display Banners

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AF-4320

  • Product Type
    Vertical Banner / Horizontal Banner
  • Material (Main Body)
    Other
  • Display Content
    Other
  • Size(㎝)
    45×60
  • Material Details
    Polyester
  • Details Type
    Notation of "Under construction"
  • JAN Code
    4903599230598
  • Amount Of Content
    1 pc.
Part Number
AF-4320
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,313.96

2 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Vertical Banner / Horizontal Banner
  • Material (Main Body)
    Other
  • Display Content
    Other
  • Size(㎝)
    45×60
  • Material Details
    Polyester
  • Details Type
    Notation of "Under construction"
  • JAN Code
    4903599230598
  • Amount Of Content
    1 pc.

Product Description

[Features]
· For pipe barricades and cone barriers on constructions sites, etc.
· Hook-and-loop fasteners for easy attachment and removal
· Reflective letters for clear visibility at night

Specifications of AF-4320

  • Product Type
    Vertical Banner / Horizontal Banner
  • Material (Main Body)
    Other
  • Display Content
    Other
  • Size(㎝)
    45×60
  • Material Details
    Polyester
  • Details Type
    Notation of "Under construction"
  • JAN Code
    4903599230598
  • Amount Of Content
    1 pc.
Part Number
AF-4320
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,313.96

2 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1