Simple Sheet for Partitioning UV Cut Type

Simple Sheet for Partitioning UV Cut Type

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A transparent sheet made for use as a partition (curtain) that can cut about 98% of ultraviolet light (wavelength: 300 to 380 nm).
[Features]
· The upper section is reinforced with hard cores at 20 cm intervals for a smoother opening/closing action.
· Folds like bellows.
· Can be cut to the desired length.
· Includes Magic Tape on the side.
[Applications]
· For use as a partition (curtain).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width x Length(m)

Refine by

  • 1 x 2
  • 2×2
  • Clear
Color Details

Refine by

  • Clear
  • Transparency
  • Clear
JAN Code

Refine by

  • 4903599083033
  • 4903599083040
  • Clear
Trusco Code

Refine by

  • 367-5068
  • 367-5050
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 x 2
Transparency
4903599083033
367-5050
6 Day(s) or more
-

Part Number : B-317
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Transparent Sheet
  • Thickness(mm)
    0.15
  • Width x Length(m)
    1 x 2
  • Shape
    Foldable Type
  • Detail Type
    Ultraviolet cut
  • Color Details
    Transparency
  • JAN Code
    4903599083033
  • Trusco Code
    367-5050
  • Material (Eyelet)
    Polyethylene
  • Material (Sheet)
    PVC + Polyester Yarn
  • Mass(kg)
    0.4
  • Hem Finish
    Continuous Cut
  • Caution
    * This product does not include an S hook, rail, runner, or other accessories.
1 pc.
2×2
Clear
4903599083040
367-5068
6 Day(s) or more
-

Part Number : B-318
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Transparent Sheet
  • Thickness(mm)
    0.15
  • Width x Length(m)
    2×2
  • Shape
    Foldable Type
  • Detail Type
    Ultraviolet cut
  • Color Details
    Clear
  • JAN Code
    4903599083040
  • Trusco Code
    367-5068
  • Material (Eyelet)
    Polyethylene
  • Material (Sheet)
    PVC + Polyester Yarn
  • Mass(kg)
    0.8
  • Hem Finish
    Continuous Cut
  • Caution
    * This product does not include an S hook, rail, runner, or other accessories.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)