- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of B-12
-
- Product Model
- UV Sheet
-
- Thickness(mm)
- Approximately 0.25
-
- Width x Length(m)
- 2.7×3.6
-
- Color
- Silver
-
- Shape
- Foldable Type
-
- Grommet Number(Piece)
- 14
-
- Grommet Pitch(cm)
- 900
-
- JAN Code
- 4903599052350
-
- Material (Sheet)
- Polyethylene
-
- Mass(kg)
- Approx. 4.3 (3.6 x 5.4 m)
-
- Weave
- Through-the knitting
-
- Grommet Inner Diameter(mm)
- φ12
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 4,507.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Model
- UV Sheet
-
- Thickness(mm)
- Approximately 0.25
-
- Width x Length(m)
- 2.7×3.6
-
- Color
- Silver
-
- Shape
- Foldable Type
-
- Grommet Number(Piece)
- 14
-
- Grommet Pitch(cm)
- 900
-
- JAN Code
- 4903599052350
-
- Material (Sheet)
- Polyethylene
-
- Mass(kg)
- Approx. 4.3 (3.6 x 5.4 m)
-
- Weave
- Through-the knitting
-
- Grommet Inner Diameter(mm)
- φ12
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· #4000 ultra thick type.
· As it is heavier and sturdier than the #3000 ground sheet, despite a thickness of 0.25 mm it is strongly resistant to tearing due to strong winds, etc., and also features outstanding waterproofing.
· Furthermore, it has been treated with a UV and weather resistant solution, making it ideal for outdoor and exposed field work.
· With superior weather resistance, it offers 4 times the longevity of the #3000 ground sheet.
· Ideal sheet for use in long-term (2 to 3 years) exposed outdoor work
Specifications of B-12
-
- Product Model
- UV Sheet
-
- Thickness(mm)
- Approximately 0.25
-
- Width x Length(m)
- 2.7×3.6
-
- Color
- Silver
-
- Shape
- Foldable Type
-
- Grommet Number(Piece)
- 14
-
- Grommet Pitch(cm)
- 900
-
- JAN Code
- 4903599052350
-
- Material (Sheet)
- Polyethylene
-
- Mass(kg)
- Approx. 4.3 (3.6 x 5.4 m)
-
- Weave
- Through-the knitting
-
- Grommet Inner Diameter(mm)
- φ12
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 4,507.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy