(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scotch Tape No.29

Scotch Tape No.29

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of N29-12-50-0.05-CL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Color Details
    Transparent color
  • Adhesiveness
    5.6N/12mm
  • Tensile Strength
    46N/12mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    3.24N/12mm
  • Stretch
    20%
  • Base Materials
    Cellophane
  • Internal capacity
    1 Box (200 Rolls)

Loading...

Part Number
N29-12-50-0.05-CL-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

₹ 43,776.00

1 Pack(s)

300 Pieces Per Package

11 Day(s) or more 1 Box (200 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

Product Description

Best selling light packaging tape. Favored everywhere from general household applications to various industrial applications. We now have a selection of colored products, printed products and standard printed products as well as transparent products.

Specifications of N29-12-50-0.05-CL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Color Details
    Transparent color
  • Adhesiveness
    5.6N/12mm
  • Tensile Strength
    46N/12mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    3.24N/12mm
  • Stretch
    20%
  • Base Materials
    Cellophane
  • Internal capacity
    1 Box (200 Rolls)

Loading...

Part Number
N29-12-50-0.05-CL-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

₹ 43,776.00

1 Pack(s)

300 Pieces Per Package

11 Day(s) or more 1 Box (200 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

Loading...

Scotch Tape No.29

Scotch Tape No.29

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language