- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Low VOC Double-Sided Adhesive Tape No. 512, Initial Adhesion Emphasized Type
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Internal capacity |
|
₹ 4,087.15
|
1 Pack(s)
|
56 Pieces Per Package
|
|
11 Day(s) or more
|
15 |
1 Box (56 Rolls) |
|
₹ 3,878.20
|
1 Pack(s)
|
16 Pieces Per Package
|
|
10 Day(s) or more
|
50 |
1 Box (16 Rolls) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Green
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.15
-
- Color Details
- Green
-
- Base Materials
- Non‐Woven Fabric
-
- Adhesive
- Non-solvent type of acrylic adhesive
-
- Release-Paper
- Release-Liner
Product Description
[Features]
· Low VOC* double-sided adhesive tape meeting the indoor concentration standard value specified by the Ministry of Health, Labour and Welfare of Japan (13 applicable substances as of January 2010)
· Contains no organic solvents (toluene, xylene, etc.)
· Double-sided tape for bonding interior materials used in highly airtight spaces such as residences
· Delivers excellent adhesion to various adherends
· Has excellent workability and processability
[Applications]
· For fixing metal nameplates and plastic signage.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Internal capacity |
|
₹ 4,087.15
|
1 Pack(s)
|
56 Pieces Per Package
|
|
11 Day(s) or more
|
15 |
1 Box (56 Rolls) |
|
₹ 3,878.20
|
1 Pack(s)
|
16 Pieces Per Package
|
|
10 Day(s) or more
|
50 |
1 Box (16 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy