(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.9830 Super Butyl Tape

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 33,047.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
9830-50-20-PACK
9830-75-20-PACK
9830-100-20-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Inner capacity

₹ 33,047.20

1 Pack(s)

16 Pieces Per Package

9 Day(s) or more 50 1 Box (16 Rolls)

₹ 37,177.60

1 Pack(s)

12 Pieces Per Package

8 Day(s) or more 75 1 Box (12 Rolls)

₹ 33,047.20

1 Pack(s)

8 Pieces Per Package

9 Day(s) or more 100 1 Box (8 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Inner capacity

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Length(m)
    20
  • Thickness(mm)
    0.6
  • Details Model
    Pack type
  • Color Detail
    Cardboard Color
  • Adhesive Strength
    11.76N/10mm
  • Specifications
    With Release Paper
  • Base Material
    Polyester Film (50 μm) / Aluminum Foil (25 μm)
  • Pressure sensitive adhesive
    Butyl Rubber-Based Adhesive
  • Paper Tube Color
    Blue

Product Description

This airtight waterproof tape provides superior waterproofing performance.
[Features]
· This tape supports a wide variety of uses, from waterproofing of roof tops and housing to use with joints.
· 0.6 mm-thick single-sided type.
· Excellent for various types of waterproofing.
[Applications]
· For structural use.
· For waterproofing and surface protection of joint elements.

Part Number
9830-50-20-PACK
9830-75-20-PACK
9830-100-20-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Inner capacity

₹ 33,047.20

1 Pack(s)

16 Pieces Per Package

9 Day(s) or more 50 1 Box (16 Rolls)

₹ 37,177.60

1 Pack(s)

12 Pieces Per Package

8 Day(s) or more 75 1 Box (12 Rolls)

₹ 33,047.20

1 Pack(s)

8 Pieces Per Package

9 Day(s) or more 100 1 Box (8 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Inner capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list