(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.9244 Super Butyl Tape

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 12,155.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Details Model
    Pack type
  • Color Detail
    Cardboard Color
  • Adhesive Strength
    9.81N/10mm
  • Specifications
    With Release Paper
  • Base Material
    Polyester Non-Woven Fabric / Polyethylene Film
  • Pressure sensitive adhesive
    Butyl Rubber-Based Adhesive
  • Paper Tube Color
    Blue

Product Description

This tape supports a wide variety of uses, from waterproofing of roof tops and housing to use with joints.
[Features]
· 0.5 mm-thick single-sided type.
· For waterproofing of housing.
· Good durability and water resistance.
[Applications]
· For 2 x 4 construction / housing waterproofing.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language