(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9241-50-20-PACK |
9241-75-20-PACK |
9241-100-20-PACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Inner capacity |
---|---|---|---|---|---|---|---|
₹ 12,928.51 |
1 Pack(s) |
16 Pieces Per Package |
8 Day(s) or more | 50 | 1 Box (16 Rolls) | ||
₹ 14,389.76 |
1 Pack(s) |
12 Pieces Per Package |
9 Day(s) or more | 75 | 1 Box (12 Rolls) | ||
₹ 12,928.51 |
1 Pack(s) |
8 Pieces Per Package |
9 Day(s) or more | 100 | 1 Box (8 Rolls) |
Part Number |
---|
This tape supports a wide variety of uses, from waterproofing of roof tops and housing to use with joints.
[Features]
· 0.47 mm-thick single-sided type.
· Excellent for various types of waterproofing.
· For repairs.
[Applications]
· For 2 x 4 construction / housing waterproofing.
Part Number |
---|
9241-50-20-PACK |
9241-75-20-PACK |
9241-100-20-PACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Inner capacity |
---|---|---|---|---|---|---|---|
₹ 12,928.51 |
1 Pack(s) |
16 Pieces Per Package |
8 Day(s) or more | 50 | 1 Box (16 Rolls) | ||
₹ 14,389.76 |
1 Pack(s) |
12 Pieces Per Package |
9 Day(s) or more | 75 | 1 Box (12 Rolls) | ||
₹ 12,928.51 |
1 Pack(s) |
8 Pieces Per Package |
9 Day(s) or more | 100 | 1 Box (8 Rolls) |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy