- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
No.9812 Aluminum Glass Cloth Tape
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Inner capacity |
|
₹ 47,127.20
|
1 Pack(s)
|
54 Pieces Per Package
|
|
18 Day(s) or more
|
50 |
1 Box (54 Rolls) |
|
₹ 47,127.20
|
1 Pack(s)
|
36 Pieces Per Package
|
|
9 Day(s) or more
|
75 |
1 Box (36 Rolls) |
|
₹ 47,127.20
|
1 Pack(s)
|
27 Pieces Per Package
|
|
9 Day(s) or more
|
100 |
1 Box (27 Rolls) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.21
-
- Details Model
- Pack type
-
- Color Detail
- Silver
-
- Adhesive Strength
- 9.80N/10mm
-
- Specifications
- With Release Paper
-
- Operating Temperature Range(°C)
- -10 – 80
-
- Base Material
- Aluminum Foil
-
- Pressure sensitive adhesive
- Adhesive, Glass Cloth, Synthetic Rubber Adhesive
-
- Paper Tube Color
- Red
Product Description
Metal tape with high adhesive strength on the rear side.
[Features]
· High adhesive strength on the rear side.
· Usage temperature range: -10°C to +80°C.
· Tape using a combination of metal-based base material and adhesive that provides various functions.
[Applications]
· For air conditioning duct sealing and heat insulation material joints.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Inner capacity |
|
₹ 47,127.20
|
1 Pack(s)
|
54 Pieces Per Package
|
|
18 Day(s) or more
|
50 |
1 Box (54 Rolls) |
|
₹ 47,127.20
|
1 Pack(s)
|
36 Pieces Per Package
|
|
9 Day(s) or more
|
75 |
1 Box (36 Rolls) |
|
₹ 47,127.20
|
1 Pack(s)
|
27 Pieces Per Package
|
|
9 Day(s) or more
|
100 |
1 Box (27 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy