- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
No.8170 Aluminum Tape (Gloss)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Inner capacity |
|
₹ 40,299.00
|
1 Pack(s)
|
24 Pieces Per Package
|
|
8 Day(s) or more
|
50 |
1 Box (24 Rolls) |
|
₹ 45,182.44
|
1 Pack(s)
|
18 Pieces Per Package
|
|
9 Day(s) or more
|
75 |
1 Box (18 Rolls) |
|
₹ 40,299.00
|
1 Pack(s)
|
12 Pieces Per Package
|
|
9 Day(s) or more
|
100 |
1 Box (12 Rolls) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.08
-
- Details Model
- Pack type
-
- Color Detail
- Silver
-
- Adhesive Strength
- 4.00N/10mm
-
- Specifications
- With Release Paper
-
- Operating Temperature Range(°C)
- 0–100
-
- Base Material
- Aluminum Leaf (50 µm)
-
- Pressure sensitive adhesive
- Acrylic Adhesive
-
- Paper Tube Color
- Brown
Product Description
Metal tape with excellent heat resistance.
[Features]
· Excellent heat resistance.
· Uses an adhesive (solvent-free) designed with the environment in mind.
· Usage temperature range: 0°C to +100°C.
[Applications]
· For air conditioning duct sealing and heat insulation material joints.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Inner capacity |
|
₹ 40,299.00
|
1 Pack(s)
|
24 Pieces Per Package
|
|
8 Day(s) or more
|
50 |
1 Box (24 Rolls) |
|
₹ 45,182.44
|
1 Pack(s)
|
18 Pieces Per Package
|
|
9 Day(s) or more
|
75 |
1 Box (18 Rolls) |
|
₹ 40,299.00
|
1 Pack(s)
|
12 Pieces Per Package
|
|
9 Day(s) or more
|
100 |
1 Box (12 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy