(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.8065 Aluminum Tape (Matte)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8065-50-50-PACK

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Details Model
    Pack type
  • Color Detail
    Silver
  • Adhesive Strength
    9.00N/10mm
  • Operating Temperature Range(°C)
    10~130
  • Base Material
    Aluminum Leaf (50 µm)
  • Pressure sensitive adhesive
    Acrylic Adhesive
  • Paper Tube Color
    Blue
  • Inner capacity
    1 Box (24 pcs)
Part Number
8065-50-50-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 48,872.00

1 Pack(s)

24 Pieces Per Package

8 Day(s) or more 1 Box (24 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Details Model
    Pack type
  • Color Detail
    Silver
  • Adhesive Strength
    9.00N/10mm
  • Operating Temperature Range(°C)
    10~130
  • Base Material
    Aluminum Leaf (50 µm)
  • Pressure sensitive adhesive
    Acrylic Adhesive
  • Paper Tube Color
    Blue
  • Inner capacity
    1 Box (24 pcs)

Product Description

Metal tape with excellent weather resistance and various functions.
[Features]
· Tape using a combination of metal-based base material and adhesive that provides various functions.
· Tape without release paper.
· Usage temperature range: -10°C to +130°C.
[Applications]
· For securing heat radiation pipes, such as refrigerators, etc.

Specifications of 8065-50-50-PACK

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Details Model
    Pack type
  • Color Detail
    Silver
  • Adhesive Strength
    9.00N/10mm
  • Operating Temperature Range(°C)
    10~130
  • Base Material
    Aluminum Leaf (50 µm)
  • Pressure sensitive adhesive
    Acrylic Adhesive
  • Paper Tube Color
    Blue
  • Inner capacity
    1 Box (24 pcs)
Part Number
8065-50-50-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 48,872.00

1 Pack(s)

24 Pieces Per Package

8 Day(s) or more 1 Box (24 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon